- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- Legacy
- SJ
- 1000 Series
- Manifolds
Manifolds
SJ manifolds to mount individual valves

SS5J1-60S, Plug-in Manifold (for EX180)
SJ1000 manifold with EX180 serial transmission system. EX180 series is a serial communication module capable of controlling 32 solenoids. Available with CC-Link and DeviceNet™.
- CC-Link (32 solenoids) and DeviceNet™ (32, 16 solenoids)
- Easy attaching/detaching of EX180 and wiring by the connector
- Separated valve power and communication ensuring safety during maintenance

SS5J1, Plug-in Connector Manifold, D-Sub Connector/Flat Ribbon Cable
SJ1000 Plug-in connector type manifold with D-sub, Flat Ribbon connection. Up to 24 solenoids can be connected.
- D-sub connector (24 solenoids), Flat Ribbon cable (24, 18, 8 solenoids)
- Plug-in cable type

SS5J1-60S6B, Plug-in Manifold (for EX510)
SJ1000 manifold with EX510 gateway serial transmission system. EX510 can comment up to 64 outputs and 64 inputs. Available protocol include CC-Link, DeviceNet™, and Profibus®.
- Up to 16 solenoids
- Up to 4 manifolds can be connected to one EX510 gateway
- Available with positive and negative common specification