- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- Legacy
- SJ
- 1000 Series
1000 Series
Individual SJ1000 valves for connecting to D-sub, Flat Wiring and PC Wiring.

Valves (All Types)
Individual SJ1000 series 4 Port solenoid valve.
- Service life of 50 million cycles
- Port size, push to connect: 2mm, 4mm
- Flow rate up to 0.08 Cv (C = 0.32l/s*bar)
- Power consumption: 0.23 W

Manifolds
SJ manifolds to mount individual valves
- Cassette type manifolds
- Plug-in type wiring: D-sub connector, flat ribbon cable, serial
- Non plug-in type wiring: individual
- Easy to add/remove stations