- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- Legacy
- SJ
- 4000 Series
4000 Series
SJ4000 series provides a flow rate of up to 0.7Cv in a 15mm valve body. It is available as a Plug-in connector type.

Valves (All Types)
Individual SJ4000 valves.
- Response time: low as 12ms
- Power consumption: 0.15W
- Flow rate characteristics: 0.7Cv (C=2.37l/s*bar)
- 15mm wide
- Dustproof enclosure

Manifolds
SJ4000 manifolds to mount individual valves.
- Cassette type manifolds
- Plug-in type wiring: D-sub connector, flat ribbon cable, PC, serial
- Easy to add/remove stations