- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Vannes à commande pneumatiques
- Produits haute pureté
- LVH
LVH
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.
LVH20/30/40, Vanne chimie pour l'ultra-pur, Commande manuelle, modèle à raccord intégré
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.- Commande manuelle, Modèle à raccord intégré
- Taille du corps: 2 (Diam. de l'orifice ø4), 3 (Diam. de l'orifice ø8), 4 (Diam. de l'orifice ø10)
- (N.F.)
- Orifice: 03 (ø3), 04 (ø4), 06 (ø6), 08 (ø8), 10 (ø10), 12 (ø12), 03 (1/8"), 05 (3/16"), 07 (1/4"), 11 (3/8"), 13 (1/2")

LVH20-A/30-A/40-A, Vanne chimie pour l'ultra-pur, Commande manuelle, Modèle taraudé
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.- Commande manuelle, Modèle taraudé
- Taille du corps: 2 (Diam. de l'orifice ø4), 3 (Diam. de l'orifice ø8), 4 (Diam. de l'orifice ø10)
- (N.F.)
- Orifice: 01 (1/8), 02 (1/4), 03 (3/8), 04 (1/2)
- Taraudage: Rc, NPT

LVH * -AD / ND, de haute pureté chimique Valve, à commande manuelle, compatibles avec les solvants organiques
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.- Matière du corps: Nouveau PFA / acier inoxydable / PPS li>
- Matériau de la membrane: PTFE, EPR, NBR peut être sélectionné li>
- solvants organiques compatibles li>
- corps: acier inoxydable li>
- tampon: Choisissez parmi FKM ou EPDM li>
- disponible en batterie li> ul>