Dust Collector, SMARTVENT, Series JSXF

Dust collector reverse pulse jet valves are the filter cleaning components for baghouses (dust collection systems) for preventing dust explosions by removing particulates from the air.  The JSXF dust collector valve is engineered with a robust elastomer diaphragm that requires no spring to shift, enhancing its service life to 10 million plus cycles while producing faster response times and energy savings.

  • Controls 32 units total
  • IP66, 67, NEMA4
  • Piping: compression, direct, immersion
  • Operating pressure: 0.1  to 0.9 Mpa

For Industries

  • Abrasive Blasting (Parts Cleaning)
  • Asphalt, Concrete and Aggregates
  • Fertilizer
  • Forestry and Lumber
  • Grain and Agriculture
  • Metal Fabrication (Cutting, Grinding, Machining)
  • Mining
  • Paper and Pulp Processing
  • Pharmaceutical Processing
  • Powder and Bulk Solids Handling
  • Power Generation (Gas Turbines)
  • Rubber Processing
  • Steel and Smelting
Dust Collector, SMARTVENT, Series JSXF
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Model Configuration Status
Piping Configuration Status
Tank Size Configuration Status
Port Size Configuration Status
Port Thread Configuration Status
Tuyauterie du port de sortie Configuration Status
Rated Voltage Configuration Status
Electric Control Configuration Status
Fluid and Ambient Temperature Configuration Status
Silencer Configuration Status
Electrical Entry Configuration Status