- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes d'air / eau
- JSXN Resin Pilot Operated 2-Port Solenoid Valve Ports 3-4-1 Inch
- JSXN Resin Pilot Operated 2-Port Solenoid Valve
JSXN, Resin Pilot Operated 2-Port Solenoid Valve
JSXN series is a 2-port Pilot operated solenoid valve for water. It has standard stainless-steel solenoid to have superior resistance to both corrosion and water with a resin body for harsh chemicals. JSXN series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. This variation has a water hammer relief feature. Utilizes a flow adjustment function to control flow rate.
- Water hammer relief feature
- Flow adjustment knob
- NBR, FKM, and EPDM seal options
- 3/4 and 1" port size available