MGP-XB24, Compact Guide, Longer Life Cylinder

The MGP-XB24 guided cylinder with new technology offers at least 4 times superior durability. The MGP-XB24 allows for extended maintenance intervals and employs the same specifications and dimensions as the existing MGP guided cylinder.

  • High Durability Series
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40
  • Standard stroke (mm): 10 to 200
MGP-XB24, Compact Guide, Longer Life Cylinder
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bearing Type Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.