- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Pinces
- Collaborative Robot Multi Tool Adapter
- RMMA Multi Tool Adapter for Collaborative Robot
RMMA Multi Tool Adapter for Collaborative Robot
RMMA series is a multi tool adapter designed for use with collaborative robots. The lightweight adapter allows up to 3 grippers mounted to a single robot arm, eliminating the need for frequent tool changes and maximizing production uptime. The RMMA multi hand adapter is designed to be compatible with ISO9409-1-50-4-M6 to fit with various collaborative robots standards.
- Up to 3 grippers can be mounted
- Compatible with ISO9409-1-50-4-M6 standard
- 3 Gripper mounting angles: 90, 120 and 180 degree
- Max work load: 20kg