- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- Collecteur de conception propre, JSY5000-H
- Sous-plaque à vanne unique, JSY5000-HU
Sous-plaque à vanne unique, JSY5000-HU
JSY5000-H-U single valve sub-plate have a crevice free exterior for low fluid accumulation and is easy to clean. With its IP69K enclosure, use of NSF-H1 grease and FDA compliant materials, and SUS316 metal parts, JSY5000-H-U can be used in applications where high pressure cleaning is required.
- Flow rate: 1,600 L/min (ANR)
- Wiring: Lead wire or I/O-Link
- Enclosure: IP69K
- M12 Connector