VP5/746E, 3-Port Residual Pressure Relief, Modular Connection

VP5/746E series is a residual pressure relief 3 port valve with modular connection to SMC's AC-D series F.R.L. unit.  It allows for space saving compared to non modular type.  Available with soft start-up function and built-in check valve.

  • Modular connection to AC-D series F.R.L. units
  • Allows for space saving and reduced piping labor
  • Power consumption: 0.35 W (without light) and can be continuously energized
  • IP65 Protection rating
VP5/746E, 3-Port Residual Pressure Relief, Modular Connection
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Series Configuration Status
Pressure Specifications Configuration Status
Rated Voltage Configuration Status
Electrical Entry Configuration Status
Manual Override Configuration Status
Flow Direction Configuration Status
Fonction de démarrage progressif Configuration Status