- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Pinces
- WRF
- WRF100-X2814, X2808, Frame Clamp Cylinder, Stable Clamp Force Type
WRF100-X2814, X2808, Frame Clamp Cylinder, Stable Clamp Force Type
The WRF100-X2814, X2808 with its high clamping force and stable clamp force makes it suitable for a broad range of applications. The WRF100-X2818, X2808 can be selected from 2 clamping position, Centering (WRF100-X2814) and Side Positioning (WRF100-X2808). Standardized T-type and S-type arms allows the selection to meet certain specifications or applications.
- Stable clamping force
- Operating pressure: 0.5 MPa
- Optional spatter protective cover
- Standardized T/S type arms