- SMC Home
 - Modèles de produits et CAO
 - Batterie secondaire
 - Soupape de commande directionnelle
 - Solenoid Valves - 4 & 5 Port
 - 25A-VQ
 - Soupape
 - Série 25A-VQ2000, électrovanne 5 ports, enfichable, montée sur socle
 
Série 25A-VQ2000, électrovanne 5 ports, enfichable, montée sur socle
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
 - Operating pressure range: 0.1 - 0.7MPa
(high pressure type 1.0MPa) - Coil rated voltage: 24VDC
 - 25A-VQ2 is compatible with secondary battery applications