- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - 4 & 5 Port
- 25A-VQ
- Soupape
- 25A-VQ2000, VQ4000, 5-port Solenoid Valve
25A-VQ2000, VQ4000, 5-port Solenoid Valve
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Operating pressure range: 0.1-07MPa, 0.15-1.0Mpa respectively
- Coil rated voltage: 12, 24VDC; 100, 110, 200, 220VAC
- Series 25A-VQ2000, 4000 is compatible with secondary battery applications