- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Unités de combinaison
- AC-D
- AC10B-A Air Filter and Regulator
AC10B-A Air Filter and Regulator
SMC'S AC-A series of modular type F.R.L. unit is available is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the AC-A series is urban white, maintaining a clean, modern look.
- Air filter and regulator unit
- Clean looking, urban white, modular design
- Element and bowl are in one-piece for easy replacement (AF)
- Energy saving regulator (AR)
- Transparent bowl guard provides 360 degree visibility