- SMC Home
 - Modèles de produits et CAO
 - Connecteurs
 - Clapet anti-retour
 - Pilote clapet anti-retour
 - ASPIC
 - ASP-S Speed Controller with Pilot Check Valve Compact Indicator Type
 
ASP-S, Speed Controller with Pilot Check Valve, Compact Indicator Type
ASP-S series adds the compact indicator adjustment to the ASP series speed control with pilot check valve. The pilot check function adds pneumatic intermediate stop/hold functionality to a meter out speed control, and the optional residual pressure release function allows for manual release. Available in vertical and horizontal configurations, the ASP-S is highly adjustable to meet most installation spaces.
- Speed controller with pilot check valve, with or without residual pressure release
 - Compact indicator for simple, repeatable setting
 - Port size: M5 X0.8, 10-32UNF, 1/8-1/2" pipe sizes
 - 4 to 12mm One-touch tubing connections
 - Horizontal and vertical types available to meet installation conditions