- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Soupapes de démarrage progressif
- AVA2000/3000/4000/5000-A, Soft Start Up Valve, Air Operated Type
AVA2000/3000/4000/5000-A, Soft Start Up Valve, Air Operated Type
Series AVA-A is an air operated soft start-up valve which allows the user to set the initial rate of system pressurizations to minimize system shock. When deactivated, the valve quickly exhausts the system for safe servicing of equipment.
- Improved flow and energy efficiency when compared to previous AV
- Modular connectivity with FRL components
- Option for built-in silencer, contributing to space saving
- Port sizes: 1/4, 3/8, 1/2, 3/4, and 1"