- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- la norme
- CM2
- C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder
C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder
The double acting, single rod CM2-Z1 cylinder is compact and lightweight, and offers high performance. Various mount bracket options are suitable for various installation conditions. With standardized rod end bracket and /or a pivot bracket, it is not necessary to order a bracket separately.
- Bore sizes: 20, 25, 32, 40
- Cylinder with rod end bracket available as a standard
- Improved mounting flexibility
- Interchangeable in mounting with existing model
- Easy fine adjustment of auto switch
- Overall length is shortened with boss-cut type