- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- Legacy
- VQ 1000/2000
- VQ bloc de contrôle
VQ bloc de contrôle
SMC's double check block for the separated type VQ1000/2000 can be used on the outlet side piping to keep a cylinder in the intermediate position for a long time. Combining the double check block with a built-in pilot type double check valve and a 3 position exhaust center solenoid valve, will enable the cylinder to stop in the middle or maintain its position for an extended period of time.
VQ1000/2000 Double clapets pilotés croisés, Embase unitaire
SMC's double check block for the separated type VQ1000/2000 can be used on the outlet side piping to keep a cylinder in the intermediate position for a long time. Combining the double check block with a built-in pilot type double check valve and a 3 position exhaust center solenoid valve, will enable the cylinder to stop in the middle or maintain its position for an extended period of time.
- Double clapets pilotés croisés pour Embase unitaire VQ1000 & VQ2000
- Pression d'utilisation maxi: 0.8MPa
- Pression d'utilisation mini: 0.15MPa
- Température d'utilisation: -5 à 50°C