- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Unités de combinaison
- AC-D
- Accessories/Attachments
- E*00T-D, T-Shaped Piping Adapter
E*00T-D, T-Shaped Piping Adapter
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
- Connect upward and downward piping in the inlet and outlet
- Space saving and reduced piping work
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1