- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Unités de combinaison
- AC-D
- Accessories/Attachments
- E100-A Piping Adapter
E100-A Piping Adapter
SMC'S AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
- Piping adapter: M5 x 0.8
- Easy maintenance
- Detach equipment without removing piping
- Assembles to FRL's by simply tightening screws