- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- JSY
- JSY1000-E Valve and Ejector System
- EX260 SI Unit
EX260, SI Unit
EX260 series is a compact and cost effective fieldbus solution for output applicable to SMC's most popular directional control valves such as New SY, SV, VQC, and S0700 Series. It can control up to 32 solenoids in one manifold. Available protocols are EtherNet/IP™, PROFINET®, EtherCAT®, PROFIBUS-DP®, DeviceNet™ and CC-Link. EX260 series has standard dual port connectivity to eliminate the need of switches or branch connector, reducing wiring and component cost. IP67 enclosure rating ensures protection against dust and washdown environment.
- Cost-effective fieldbus solution for output
- Compatible with JSY, SY, SV, VQC and S0700
- Protocols: EtherNet/IP™, PROFINET®, EtherCAT®, IO-Link, DeviceNet™, POWERLINK, PROFIBUS-DP®
- Protocols for JSY1000-E Integrated JSY Valve/Vacuum System: EtherNet/IP™, EtherCAT®, PROFINET®, IO-Link