- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- EX600 - Plate-forme modulaire
- EX600-T Terminal Unit
EX600-T Terminal Unit
The EX600-T Terminal Unit is a high-performance IO-Link compatible input device within SMC’s EX600 Series Fieldbus System. Designed for use in flexible and scalable factory automation environments, the 600-T enables seamless integration of up to 32 discrete input signals using M12 or M8 connectors. Ideal for connecting to IO-Link master units, it delivers robust IP67-rated protection for demanding industrial conditions and supports advanced diagnostics and remote parameterization to reduce downtime and simplify maintenance.
- Options for 16 or 32 inputs
- M8 or M12 connection types
- IO-Link Version 1.1 compatible
- IP67 protection rating
- Built-in short-circuit protection
- Auto switch failure diagnostics
- LED indicators for power and I/O status
- Supports modular EX600 integration
- DIN rail or direct mounting
- Remote monitoring via IO-Link