JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve, Ports 1/4-1 inch

The JSXZ series is a zero-pressure differential 2-port pilot operated solenoid valve for general purpose air, water and oil.  It features standard stainless steel coil cover to have superior resistance to both corrosion and water.  JSXZ series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption.  An internal stopper is utilized to reduce metal noise and provide longer service life.

  • Standard stainless-steel body, IP67 protection rating
  • 1/4" to 1" NPT, G, and Rc port
  • NBR, FKM and EPDM seal material
  • 360-degree coil rotation
  • Available with M12 connector
JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve, Ports 1/4-1 inch
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Taille Configuration Status
Matériau du corps Configuration Status
Matériau des joints Configuration Status
Orifice Configuration Status
Type de filetage Configuration Status
Tension Nominale Configuration Status
Connexion électrique Configuration Status
Option sans huile Configuration Status
Fixation Configuration Status