- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- JSY
- JSY3000-S Panel Mount Valve
- JSY3000-S Manifold, EX600 Kit
JSY3000-S Manifold, EX600 Kit
JSY3000-S manifold with EX600 Communication Module Kit. EX600 system allows modular construction with up to 9 Input/Output units per manifold.
- Available protocol: EtherNet/IP™, PROFINET, EtherCAT, SMC Wireless, CC-Link, Profibus DP, DeviceNet™, POWERLINK (Made to Order), Modbus/TCP (Made to Order)
- Protection rating: IP67
- NEMA 4X rated Download Declaration of Conformity