- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- JSY
- JSY3000-S Panel Mount Valve
- JSY3000-S Manifold with D-sub Connector, Flat Ribbon, Terminal Block, Lead Wire
JSY3000-S Manifold with D-sub Connector, Flat Ribbon, Terminal Block, Lead Wire
Plug-in JSY manifold with D-sub, flat ribbon, terminal block and lead wire. Up to 24 solenoids can be connected per manifold.
- Bottom ported
- Can be configured with double wiring (max 16 stations) or single wiring (max 24 stations)
- NEMA 4X rated Download Declaration of Conformity