- SMC Home
 - Modèles de produits et CAO
 - Actionneurs
 - Pinces
 - Gripper magnétique
 - Magnetic Gripper for Collaborative Robot
 - MHM-X7400A, Air Gripper Unit for Collaborative Robots
 
MHM-X7400A, Air Gripper Unit for Collaborative Robots
Series MHM-7400A is a magnetic gripper that is compliant with Universal Robots collaborative robots. It can be used in place of vacuum cups or grippers when holding a metallic workpiece. Auto switches can be mounted on 2 surfaces. Expanded mounting options include body tapped, lateral, and central.
- Plug and Play configuration with Universal Robots URCap Plug-in Software
 - Steel plates can be transferred without a vacuum
 - Supports workpieces with holes, uneven, and complex surfaces where a vacuum pad cannot be used
 - Holds workpieces even when air is shut off
 - High holding force up to 200 N