- SMC Home
 - Modèles de produits et CAO
 - Vannes de commande directionnelles
 - 4/2, 5/2 et 5/3
 - JSY
 - JSY1000-E Valve and Ejector System
 - Pilot Air Control Unit
 
Pilot Air Control Unit
The Pilot Air Control Unit is a single station manifold block with incorporated pressure sensor to monitor and control operation of on manifold valves by supplying or discharging pilot air only to the valves which utilize external pilot air.
- Supplies/discharges pilot air only to/from the valve
 - Assists in holding valve switching state
 - Pressure sensor applicable