- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Unités de combinaison
- AC-D
- Accessories/Attachments
- Y14 Cross Spacer
Y14, Cross Spacer
SMC'S AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
- Easy maintenance
- Attaches with SMC's standard interface
- Makes piping possible in 4 directions
- Port Size: M5 x 0.8