- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Air Convoyeur
- ZHV, Vacuum Flow
ZHV, Vacuum Flow
The ZHV is versatile and can function either as a blow off unit or a vacuum unit depending on the direction of the output port. There is only one supply port and with available mounting brackets, it is very easy to install.
- The blow air flow rate generated is 4 times the supply air
- The vacuum air flow rate generated is 3 times the supply air
- Large passage diameter available for suction of machining chips, particles, etc.
- No moving parts makes the unit maintenance free