AMJ-D, Drain Separator for Vacuum

Series AMJ-D is effective for removing water droplets from the air sucked into vacuum pumps and ejectors. It is the new variation of the AMJ which increases water drop removal ratio and reduces weigtht. Over 99% of droplets can be removed through the use of a special water droplet removing element. The provision of a drain cock makes it possible to discharge the drain manually after breaking the vacuum. Even when the element is saturated with water, there is almost no drop in pressure (increase in resistance).

AMJ-D, Drain Separator for Vacuum
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Type Configuration Status
Port Size Configuration Status
Bracket Configuration Status
Bowl Configuration Status
Drain Port Configuration Status
Flow Direction Configuration Status
Pressure Unit Configuration Status
-D Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.