AMJ, Drain Separator for Vacuum

Series AMJ is effective for removing water droplets from the air sucked into vacuum pumps and ejectors. Over 90% of droplets can be removed through the use of a special water droplet removing element. The provision of a drain cock makes it possible to discharge the drain manually after breaking the vacuum. Even when the element is saturated with water, there is almost no drop in pressure (increase in resistance).

AMJ, Drain Separator for Vacuum
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.