- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Silencieux et nettoyants échappement
- ANA1 / ANB1
- ANA1/ANB1, Silencieux à haute réduction du bruit
ANA1/ANB1, Silencieux à haute réduction du bruit
The high noise reduction style silencer ANA1 keeps the noise level inside a plant below 85dB(A) with a noise reduction effect of 40dB(A). Series ANB1 has a noise reduction effect of 38dB(A) and has a larger effective area with the same port size as series ANA1. It is also available for common exhaust from manifolds.