- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Contrôleurs de vitesse
- AS (Raccord instantané w / Built-in)
- avec indicateur
- AS-FS(G)A, Speed Controller with Compact Indicator, In-line Type
AS-FS(G)A, Speed Controller with Compact Indicator, In-line Type
The AS-FS(G)A in-line type speed controller variants with indicator window allow for numerical verification of flow rate setting. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes.
- Applicable for tube connections up to 12mm or 1/2"
- Push-lock adjustment with numerical indicator
- Needle guide available with Brass or Stainless Steel