- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Accessoires de l'actionneur
- Contrôleurs de vitesse
- TSA
- ASD-A Speed Controller with One-touch Fitting Push-lock Type
ASD-A, Speed Controller with One-touch Fitting, Push-lock Type
Series ASD, combines a meter-in and meter-out dual speed controller in a single body. The series is available with PT or NPT ports and one-touch fittings are standard. Tamper proof and flat head screwdriver adjustable versions are also available for extra protection against inadvertent operation.
- Dual speed controller with one-touch fitting
- Enables bi-directional flow control
- Unrestricted 360 tube mounting direction
- Meter-in and meter-out types easily determined
by the flow direction symbol on the resin body - Reduces piping man hours and saves space