- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- Corps rond réparable
- CG1
- CDBG1N-A-Z1 Air Cylinder Double Acting Single Rod End Lock
C(D)BG1*N/A-Z1, Air Cylinder, Double Acting, Single Rod, End Lock
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- End lock cylinder, CBG1
- Double acting, single rod
- 8 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Autoswitch capability