- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- bLOCAGE
- Verrouillage de tige
- Modèle de base
- CDBG1N-A-Z1 Air Cylinder Double Acting Single Rod End Lock
C(D)BG1*N/A-Z1, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock cylinder, CBG1
- Double acting, single rod
- 8 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Autoswitch capability