- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- Corps en acier inoxydable
- CM2
- CDM2-Z1 Double Acting Single Rod High Speed and Frequency
C(D)M2-Z1, Double Acting, Single Rod, High Speed and Frequency
Series CM2-Z1 stainless steel cylinders are compact, lightweight and offer high performance. X3423 variation allows for a higher frequency and speed. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z1 series offers a variety of mounting options.
- Bore sizes: 20, 25, 32
- Improved mounting flexibility
- Interchangeable in mounting with existing model
- Easy fine adjustment of auto switch
- Higher speed and frequency than standard model