- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Raccords
- Raccords instantanés
- KQ2
- Tube to Tube
- Different Diameter Cross - KQ2TX
Different Diameter Cross - KQ2TX
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Different diameter cross.
- Applicable Tubing O.D.(A): ø6, ø8, ø10.
- Applicable Tubing O.D.(B): ø8, ø10, ø12.