- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Communication industrielle
- Legacy
- EX245 - Entrée et sortie
- EX245 IO-Link and Digital I/O Module
EX245 IO-Link and Digital I/O Module
IO-Link, Digital Input and Digital Output module for EX245 series. Up to 8 modules can be connected to one EX245 manifold.
- EX245 IO-Link master: 4 ports, supports both port Class A and port Class B
- EX245-DX1: 16 Digital Inputs, PNP, 5 pin M12 connector
- EX245-DY1: 8 Digital Outputs, PNP, 5 pin M12 connector