- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- JSY
- JSY + ZK2 Vacuum Unit Combination Manifold
- JSY Manifold, ZK2 Manifold Kit
JSY Manifold, ZK2 Manifold Kit
New JSY variation that allows the addition of our ZK2 vacuum ejectors in a manifold setting. This extension is orderable separately from the JSY-M and can be added onto the end plate to create a positive and negative pressure manifold. Centrally wired and can be controlled with any JSY-H controller. Manifold and ejectors are ordered separately.
- Only available with the JSY3000-M
- Ejectors come with variable nozzle sizes
- 0kPa to -101kPa and -100kPa to 100kPa options
- 24VDC only