- SMC Home
 - Modèles de produits et CAO
 - Connecteurs
 - Raccords
 - Raccords instantanés
 - KQ2
 - Accessories
 - Nipple - KQ2N-99
 
Nipple - KQ2N*-99
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Nipple.
 - Applicable Fitting Size: ø4, ø6, ø8, ø10, ø12, ø16, ø1/8, ø3/16, ø1/4, ø3/8, ø1/2.
 - Same diameter rod.