- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Raccords
- Raccords instantanés
- KQ2
- Accessories
- Reducer Nipple - KQ2N
Reducer Nipple - KQ2N
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Reducer nipple.
- Applicable Fitting Size (A): ø4, ø6, ø8, ø10, ø12, ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8.
- Applicable Fitting Size (B): ø6, ø8, ø10, ø12, ø16, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2.