- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Vannes de pression SÛRETÉ
- VP / VG Pression résiduelle ISO de mise à Valve
- VP*46 Residual Pressure Release Valve, ISO13849-1
VP*46 Residual Pressure Release Valve, ISO13849-1
The VP546/746 residual pressure release valve conforms to the principles of ISO13849-1 safety standard. Available in single or dual configurations, these can be used in safety circuits up to category 4. The integral limit switches provide confirmation of spool position. The optional soft-start feature controls the pressurization of the system when the valve is opened to minimize system shock.
- Single or dual configurations with optional soft-start function
- Conforms to ISO13849-1 principles
- Two sizes available, compatible with size 30 and 40 FRL combinations
- Choice of Omron and Rockwell limit switches
- 100 psi (0.7 MPa) standard pressure rating, optional 145 psi (1.0 MPa) available