- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Vannes à actionnement mécanique
- RV
- VR41, émetteur - relais, métrique
VR41, émetteur - relais, métrique
Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.
- Vanne de transmission/relais, taraudages métriques
- Fluide : air
- Pression d'utilisation : 0 à 1.0 MPa
- Surface équivalente (Cv) : 7 mm² (0.38)
- Orifice : Rc (PT) 1/8