- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Générateur de vide
- ZK2*A
- ZK2PA, Vacuum Unit, Air-Operated Single Unit Type Vacuum Pump System
ZK2PA, Vacuum Unit, Air-Operated Single Unit Type Vacuum Pump System
The ZK2PA series is used in a vacuum pump system. It has an increase in suction flow compared to other single stage SMC generators. With its compact size and lightweight, it is easier to maintain.
- Air operated specification
- Fluid: air, inert gas
- Energy-saving vacuum generator
- Compact and lightweight
- Multiple mounting options
- Easy maintenance