- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Ventouses d'aspiration
- Adaptateur et Coupe verticale Entrée
- ZP2
- ZP2-T * MU / UE, Ventouse plat w / adaptateur, Vertical Entrée
ZP2-T * MU / UE, Ventouse plat w / adaptateur, Vertical Entrée
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Tampon à vide avec adaptateur
- Direction d'entrée verticale
- Diamètre du tampon: 2, 3,5, 4, 5, 6, 8, 10, 15 LI> UL>