- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Régulateurs de pression
- Les régulateurs électroniques
- ITV
- ITV1000/2000/3000, Régulateur électropneumatique
ITV1000/2000/3000, Régulateur électropneumatique
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. The units are compact, lightweight, and include an easy to read LED display. Input signals can be analog current or voltage, 4 or 16 point presets, or a range of communication protocols including CC-Link, DeviceNet™, PROFIBUS, RS-232C or I/O-Link. EtherNet/IP™, and PROFINET are available as well. See the separate configurators on this site. Monitor output is available as an analog or switch signal. ITV regulators are IP65 equivalent.
- Controls air pressure in proportion to an electric signal
- Available in MPa, kgf/cm², bar, PSI, and kPa units
- Pressure range of -80kPa to 0.9MPa
- Available port sizes 1/4, 3/8 and 1/2
- Mounting bracket option
- Made to order options available for expanded features, including analog 4-20mA sourcing type, manifold mountable, high speed response, and others