- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Régulateurs de pression
- Surpresseurs
- VBA
- VBA-X3239, High Efficiency Booster
VBA-X3239, High Efficiency Booster
VBA-X3239 Air Operated Booster can increase factory air pressure by 4 times. Air only operation requires no power supply, and allows for easy installation.
- Pressure Increase ratio: VBA10A: 2x, VBA11A: 4x
- Set Pressure: VBA10A: 58 to 203 psi, VBA11A: 116 to 290 psi
- Long service life: 50 million cycles or more
- Built in silencer
- Compatible with current VBA booster mounting
- Can be mounted horizontally and vertically