- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Buses
- Soufflettes
- VMG
- VMG, Soufflette, modèle standard
VMG, Soufflette, modèle standard
Series VMG has a large effective area of 0.05in² (30mm²), without nozzle. Pressure loss is 0.725psi (0.005MPa) or less when nozzle bore size 2.5mm is used. Piping direction is optional from the top or bottom. Available nozzles include: male thread; high efficiency; low noise w/male thread; and extension nozzles.